ABS Adjustable Busbar Support Profile
Hover to magnify image or click to enlarge
ABS Adjustable Busbar Support Profile
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- For use with ABS Adjustable Busbar Support Insulator Modules
- Drill holes in field for custom distances between phases
- Improve bending resistance by interlocking or stacking two profiles
- Attach profiles together or attach profile to the panel structure using ABS Adjustable Busbar Support Profile Stiffener
- RoHS compliant
Specifications
Catalog
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
CE, ERIFLEX ABS
English
EN 61439-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.