Cutting Machine, NC-CUT
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- Description: The NC-CUT semi-automated machine optimizes cutting of DIN rails and cable ducts to boost your labour productivity and minimize the cutting waste. Machine software imports the already created panel layout, generates a simplified cut list and guides the operator through the complete process. Motorized end-stop eliminates manual measuring and avoids potential human error. Suitable for one-off production, serial production, or prefabrication for future use.
- Human Machine Interface: Modern operating solution with 19’’ touchscreen, keyboard with trackball and PC with Windows 10 64-bit operating system.
- Printer: Labels are printed to identify each produced part to ensure a fast and reliable panel assembly.
- Machinable material: Cable duct up to a width of 125 mm. DIN rails NS 15, NS 35/7,5 and NS 35/15 (according to EN 60 715). Busbars NLS-CU 3/10. Cutting length of cable ducts, DIN rails and busbars is limited between 140 mm and 2200 mm.
- Accuracy: Precise cutting with a tolerance of 0.5 mm.
- Machine software: Software included for intuitive programming.
- Interface: Projects generated with almost all available CAD and E-planning systems in the market can be processed directly on the machine software, using .CSV or .TXT files with the list of parts can be imported directly on the machine software.
- Rated voltage: 240 V, 1~, 50 Hz.
- Rated current: 8 / 16 A.
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。