Pull/Junction/Terminal Boxes Select FiltersClose应用筛选依据已应用过滤器 1清除筛选器 公制 | 英制 折叠全部全部展开 应用 卫生环境 (6) 控制装置和驱动装置 (96) 工厂自动化和过程控制 (63) 高度 2.09 in (6) 2.95 in (3) 3.15 in (18) 4 in (2) 4.5 in (1) 4.72 in (14) 4.92 in (11) 5.91 in (15) 6 in (3) 6.3 in (10) 6.89 in (11) 7.25 in (2) 7.87 in (6) 8 in (3) 9.06 in (6) 9.84 in (2) 10 in (3) 11.81 in (6) 12 in (5) 14 in (3) 15.75 in (2) 15.94 in (1) 16 in (2) 查看全部 查看更少内容 应用 高度 53 mm (6) 75 mm (3) 80 mm (18) 102 mm (2) 114 mm (1) 120 mm (14) 125 mm (11) 150 mm (15) 152 mm (3) 160 mm (10) 175 mm (11) 184 mm (2) 200 mm (6) 203 mm (3) 230 mm (6) 250 mm (2) 254 mm (3) 300 mm (6) 305 mm (5) 356 mm (3) 400 mm (2) 405 mm (1) 406 mm (2) 查看全部 查看更少内容 应用 宽度 2 in (1) 2.09 in (2) 2.17 in (1) 2.56 in (3) 2.88 in (1) 3.15 in (2) 3.23 in (6) 4 in (4) 4.33 in (2) 4.72 in (6) 4.8 in (7) 4.92 in (6) 5.91 in (6) 6 in (4) 6.3 in (12) 6.89 in (13) 7.48 in (2) 7.87 in (2) 8 in (4) 8.5 in (1) 8.66 in (1) 9.45 in (6) 9.84 in (6) 10 in (5) 10.04 in (1) 10.24 in (1) 11.81 in (4) 12 in (3) 13 in (1) 14 in (2) 14.17 in (1) 15.75 in (4) 15.94 in (1) 19.69 in (6) 22.05 in (1) 23.62 in (4) 31.5 in (6) 查看全部 查看更少内容 应用 宽度 51 mm (1) 53 mm (2) 55 mm (1) 65 mm (3) 73 mm (1) 80 mm (2) 82 mm (6) 102 mm (4) 110 mm (2) 120 mm (6) 122 mm (7) 125 mm (6) 150 mm (6) 152 mm (4) 160 mm (12) 175 mm (13) 190 mm (2) 200 mm (2) 203 mm (4) 216 mm (1) 220 mm (1) 240 mm (6) 250 mm (6) 254 mm (5) 255 mm (1) 260 mm (1) 300 mm (4) 305 mm (3) 330 mm (1) 356 mm (2) 360 mm (1) 400 mm (4) 405 mm (1) 500 mm (6) 560 mm (1) 600 mm (4) 800 mm (6) 查看全部 查看更少内容 应用 深度 1.42 in (6) 2 in (1) 2.17 in (4) 2.2 in (12) 2.62 in (2) 2.95 in (4) 2.99 in (3) 3 in (2) 3.15 in (18) 3.39 in (18) 3.5 in (1) 3.54 in (6) 3.58 in (6) 3.94 in (7) 4 in (6) 4.37 in (3) 4.72 in (48) 4.76 in (3) 4.92 in (5) 5 in (2) 5.2 in (14) 5.91 in (6) 6 in (9) 6.5 in (1) 6.75 in (2) 8 in (1) 查看全部 查看更少内容 应用 深度 36 mm (6) 51 mm (1) 55 mm (4) 56 mm (12) 67 mm (2) 75 mm (4) 76 mm (2) 80 mm (18) 86 mm (18) 89 mm (1) 90 mm (6) 91 mm (6) 100 mm (7) 102 mm (6) 111 mm (3) 120 mm (48) 121 mm (3) 125 mm (5) 127 mm (2) 132 mm (14) 150 mm (6) 152 mm (9) 165 mm (1) 171 mm (2) 203 mm (1) 查看全部 查看更少内容 应用 防护等级 NEMA Type 3R (17) NEMA 4 型 (57) NEMA 4X 型 (67) NEMA Type 12 (139) NEMA Type 13 (89) IP65 (40) IP66 (244) IP67 (146) IK06 (56) IK07 (58) IK08 (120) IK09 (22) IK10 (21) IP69 (6) 查看全部 查看更少内容 产品系列 Zonex (1) PushButton (2) Filter1已应用过滤器 1类别: Pull/Junction/Terminal BoxesView All Filters (1) 子类别Mild Steel Terminal and Junction Boxes详情Stainless Steel Terminal and Junction Boxes详情Fiberglass and Thermoplastic Terminal and Junction Boxes详情Aluminum Terminal and Junction Boxes详情