Protective Fan Covers, EFCS
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- Description: Provides additional protection to the filter fans against the ingress of water in outdoor or wash down envirnoments. Folded and seam welded. (Machining is required).
- Material: 1.5 mm stainless steel AISI 304/ AISI 316L.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece with mounting accessories.
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。