Skip to main content

Please Select Your Country/Language Preferences

1015300066_18833 Product Photo Hover to magnify image or click to enlarge

Syspend 281-Max 垂直运动基座管

Syspend 281-Max Vertical Motion Pedestal Tube is a vertical adjustable tube with a lift range of 250mm, allowing enclosure to be positioned at the optimal viewing height for different operators. The 48-mm Round Tube Flange Coupling (S2MFC48) and Adapter (S2MA48) is required for attachment to HMI enclosures with a 60 x 60-mm hole pattern (i.e. Syspend Aluminum HMI and Concept HMI). The weight of the coupling, adapter plate, enclosure and internal components must be factored into the load when selecting a tube.

阅读更多 阅读更少 打印本页
详情

功能

技术参数

材料
表面处理 Anodized
颜色 灰色
已复制数据
公制   |   英制
资源 Video
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。