TFP 侧装风扇过滤器
Hover to magnify image or click to enlarge
TFP 侧装风扇过滤器
TFP Side-Mount Fans provide reliable cooling for enclosures with limited space requiring simple filtered airflow for basic cooling. Engineered for 50,000 hours of continuous operation without lubrication or service.
工业标准
TFP# UL 12 型号:Type 12
TFP# Models: Type 1
TFP# UL 12 Models: Type 12
CSA 认证(仅限风扇)
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- 冷却风扇套件包含风扇、空气过滤器、复合气室、护手板和格栅
- 排气套件包括空气过滤棉、带护手板和格栅的过滤棉固定器
- EMC 升级套件包含一个格栅隔离圈和一个特制的 EMC 屏蔽格栅
- 为空间有限且需要气流进行冷却的机柜提供可靠的冷却解决方案。
- 24 VDC, 115 VAC and 230 VAC options available
- Washable foam (Type 1) or disposable (Type 12) filter in fan
- 聚碳酸酯动态平衡风扇叶轮
- 4-inch fan is thermally protected and uses permanently-lubricated ball bearings
- 6- and 10-inch fans have ball bearing construction and split-capacitor motors that are thermally protected to avoid premature failure
- Fans have lead wires for power connection with ends stripped 1/2 in. (12 mm)
- 配备所有安装硬件和安装说明
- Free airflow from 45 CFM (76 mm cu/hr.) to 215 CFM (365 mm cu/hr.)
- Maximum operating temperature 158 F / 70 C
- Engineered for 50,000 hours of continuous operation without lubrication or service (a monthly maintenance schedule is recommended to ensure optimal cooling performance)
技术参数
颜色代码 | RAL 7035 |
获批机构认证
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。