V 系列中型空调
Hover to magnify image or click to enlarge
V 系列中型空调
V-Series Mid-Size Air Conditioners are designed to deliver vital cooling to sensitive electronics. They meet a broad range of cooling requirements, including an all metal shroud to stand up to rugged factory conditions. Units have operating temperature ranges from 20°C to 55°C for indoor models and -40°C to 55°C for outdoor models. The coils are coated for filterless operation in most manufacturing environments or an optional aluminum filter can be used. Each unit is rigorously tested to withstand shipping vibration, high temperatures and other operating challenges.
工业标准
IP34 环境侧,IP56 机柜侧
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- 库存型号在机柜侧配备机械温控器
- 易于安装和更换网状过滤器
- Stock models approved by CE, NEMA 4, IP56 protection class
- 紧凑型设计可最大限度地减少机柜占地,并在相同整体尺寸下最大限度地提高冷却能力
- 外表面安装标准
- When properly installed to enclosure at the same protection level, it can achieve NEMA 4, IP56 rain-protection level
- Operating temperature range from -40 C to 55 C
- 100% functionally tested
- Refrigerant: R134a
- Power input: terminal block
- Controller: mechanical temperature controller
- Thermostat location: enclosure side
- Factory thermostat setting (F/C): 86/30
技术参数
颜色 | RAL7035 |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。