室内/户外涡流冷却器
Hover to magnify image or click to enlarge
室内/户外涡流冷却器
Powered by compressed air, Vortex Cooling Systems generate chilled air to cool small enclosures without refrigerants or moving parts. These systems are exceptionally reliable and low maintenance, even in the harshest and dirtiest environments.
工业标准
UL508 Listed; Type 4; File No. E187045 (Type 4 Models)
UL508 Listed; Type 4X; File No. E187045 (Type 4X Models)
UL508 Listed; Type 12; File No. E187045 (Type 12 Models)
当正确安装在 UL/cUL 4 型机柜上时,可以保持 UL/cUL 4 型。
Maintains UL/cUL Type 4 when properly installed on a UL/cUL Type 4 enclosure.
NEMA Type 4X Models:
Maintains UL/cUL Type 4X when properly installed on a UL/cUL Type 4X enclosure.
NEMA Type 12 Models:
Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- Five-micron airline filter, 115 V solenoid
- 温控器
- 管道套件
- Cooling capacities to 2500 BTU/Hr. (733 W)
技术参数
材料 | 铝 |
表面处理 | Brushed |
颜色 | 灰色 |
安装手册 / 说明表
获批机构认证
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。