Window Door, ADT
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
配件
功能
- Description: To replace the standard door, it provides a clear view of the components installed inside the enclosure. The lock(s) are interchangeable with all nVent HOFFMAN's standard lock(s).
- Material: 1.2 mm mild steel / 1.5 mm for enclosures with a height or width of 500 mm or greater / 2 mm for enclosures with a height or width of 800 mm or greater and 3 mm transparent acrylic glass.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP55, IK 07.
- Pack quantity: 1 door.
技术参数
颜色 | RAL7035 |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。