ZonEx ATEX IEC Ex Certified Type 4X Screw Cover
Hover to magnify image or click to enlarge
ZonEx ATEX IEC Ex Certified Type 4X Screw Cover
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU and IE CEx standard for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- 6-mm brass internal/external bonding provision
- 1-piece continuous gasket on door; Type 316 stainless steel cover screws
- Internal weldnuts for panel or DIN rail mounting
- Hardware for panel and bonding provisions included
- Operating temperature range: -40 C to +70 C standard polyurethane gasket; -55 C to +180 C optional silicone gasket
- Full-width welded-on top and bottom wall-mounting brackets
- Increased safety: Ex e, ATE X and IE CEx certified
技术参数
表面处理 | Brushed #4 |
颜色 | 灰色 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。