nVent CADDY Pyramid rooftop supports are a surface mounted solution for supporting electrical and mechanical applications on a variety of roof surfaces. They offer superior load capacity and dramatically reduce installation time by replacing slow, heavy and labor-intensive methods for support of pipe, conduit, duct, cable tray and equipment. Unlike wood blocks, nVent CADDY Pyramid supports are specifically designed for rooftop applications, incorporating unique materials and finishes that protect roof membranes and provide superior corrosion protection.
Subcategories
Products | 38 results (122 items)
nVent CADDY Pyramid RL Fixed Roller Support
Provides a fixed height roller to support up to 6" schedule 40 (DN150) nominal pipe.
nVent CADDY Pyramid Crossover Ladder, 50°
Ladders at a 50° angle ranging from two steps with a height of 20" to six steps with a height of 60".
Deck Screw
nVent CADDY Pyramid Rooftop Anchor
This watertight, membrane-matching rooftop anchor utilizes a threaded stud for bracing applications.
nVent CADDY Pyramid Light-Duty Equipment Support Kit, 4 Post Base
Kit includes two post-base assemblies, frame and equipment-support clamps for easy attachment to nVent CADDY Pyramid Light Duty Equipent Support Kit.
nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.
nVent CADDY Pyramid EZ Rubber-Based Adjustable Support
Rubber-based supports feature a wide platform base design to provide reliable support and distribute load across roof surface. These versatile supports are fast and easy to install compared to wood blocks and metal straps.
nVent CADDY Pyramid H-Frame Post Base
Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.
nVent CADDY Pyramid RL Adjustable Roller Support
Adjustable height allows elevation changes up to 16" (406 mm) off the roof for up to 6" schedule 40 (DN150) nominal pipe.
nVent CADDY Pyramid Crossover Ladder, 90°
Ladders at a 90° angle ranging in height from 20" to 60".
nVent CADDY Pyramid Rooftop Anchor Cable Bracing
A safe and secure method to attach electrical and mechanical applications to rooftop anchors.