Telescoping Pipe Stand
Hover to magnify image or click to enlarge
Telescoping Pipe Stand
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Supports and fastens low to the ground horizontal pipe runs
- Complete out-of-the-box assembly provides a compact solution, simplifying material handling and reducing the amount of storage space required
- Designed to minimize fabrication and reduce the installation time of a complete stand by up to 80%
- Telescoping post provides fast vertical height adjustment
- V-bolt fastener accommodates multiple pipe sizes, reducing inventory by over 65%
- Easy "push-to-install" nVent CADDY Rod Lock feature allows the V-bolt to assemble quickly
- Integrated weep hole at bottom of stand provides drainage for condensation
- Includes four holes for anchoring base to floor
- Conforms with Federal Specification WW-H-171 (Type 37, 38), Manufacturers Standardization Society (MSS) SP-58 (Type 37)
Specifications
Static Load Safety Factor | 3.5:1 |
Finish | Electrogalvanized |
Material | Steel |
Part Number | With V-Bolt | Pipe Size | A |
CTS04 | Yes | 1" | 20" - 36 1/4" |
1 1/4" | 20 1/4" - 36 1/2" | ||
1 1/2" | 20 3/8" - 36 5/8" | ||
2" | 20 5/8" - 36 7/8" | ||
3" | 21 1/4" - 37 1/2" | ||
4" | 21 7/8" - 38 1/8" | ||
No | 5" | 22 1/2" - 38 3/4" | |
6" | 23 1/8" - 39 1/4" | ||
8" | 24 1/4" - 40 1/2" | ||
CTS10 | Yes | 5" | 23" - 39 1/4" |
6" | 23 1/2" - 40" | ||
8" | 24 3/4" - 41" | ||
10" | 26" - 42 1/4" | ||
No | 12" | 27 1/4" - 43 3/8" | |
14" | 27 7/8" - 44 1/8" | ||
16" | 29 1/8" - 45 1/4" | ||
18" | 30 1/4" - 46 3/8" | ||
20" | 31 3/8" - 47 1/2" | ||
24" | 33 5/8" - 49 7/8" |
Brochure
Data Sheet
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.