Bolt Expansion Anchor
Hover to magnify image or click to enlarge
Bolt Expansion Anchor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Heavy duty wedge anchor
- For cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- Approved for use in seismic design category C1 & C2 (for Drill Bit Diameters 8 mm and greater)
Specifications
Finish | Electrogalvanized |
Charakteristische axiale Last gemäß ETA-12/0397 | ||
Teilenummer | Gerissener Beton C20/25 | Ungerissener Beton C20/25 |
SABM8010 | 2.4 kN | 3.6 kN |
SABM8050 | 2.4 kN | 3.6 kN |
SABM10010 | 4.3 kN | 7.6 kN |
SABM10050 | 4.3 kN | 7.6 kN |
SABM12015 | 7.6 kN | 11.9 kN |
SABM12050 | 7.6 kN | 11.9 kN |
SABM16025 | 11.9 kN | 16.7 kN |
SABM20030 | 14.3 kN | 23.8 kN |
SABM8010S6 | 2.4 kN | 4.3 kN |
SABM8050S6 | 2.4 kN | 4.3 kN |
SABM10010S6 | 4.3 kN | 7.6 kN |
SABM10050S6 | 4.3 kN | 7.6 kN |
Brochure
Case Study
Catalog
Certifications
CE, 12-0397
German
ETA-12/0397
CE, 12-0397
English
ETA-12/0397
VdS
English
CEA 4001:2021-01
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.