EuropacPRO Support Rail to DIN 43880 and DIN 60715
Hover to magnify image or click to enlarge
EuropacPRO Support Rail to DIN 43880 and DIN 60715
Support rail to clip on retainer of modules in accordance with DIN 43880 like fuses or circuit breakers.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For retainer of modules in accordance with DIN 43880 and DIN 60715 like e.g. fuses or circuit breakers
- For assembly on 19" module support
- Support Rail, 430.5 x 35 x 7.5 mm
Specifications
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.