MONI-PT100-EXE-SENSOR RTD Sensor for Hazardous Areas
Hover to magnify image or click to enlarge
MONI-PT100-EXE-SENSOR RTD Sensor for Hazardous Areas
nVent RAYCHEM MONI-PT100-EXE-SENSOR is a three-wire platinum resistance temperature detector (RTD), typically used with control and monitoring systems when accurate temperature control is required in hazardous areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install: M20 EEx e cable gland is preinstalled
- Temperature measuring range: -100 °C to +500 °C
- Reliable during long life, 6 year product warranty available, maintenance free
Specifications
Certification
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.