NGC-30 Series, Card Rack
Hover to magnify image or click to enlarge
NGC-30 Series, Card Rack
nVent RAYCHEM NGC-30 Series - Card Rack is a card rack that is mounted in the NGC-30 panel and houses up to four card rack board modules.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install
- Mounted in the NGC-30 panel and houses up to four card rack board modules
Specifications
Card Rack Module Quantity | 4 |
Depth | 7.2 in |
Height | 11.14 in |
Depth | 183 mm |
Height | 283 mm |
Mounting Plate Included | Yes |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.