Reflecta Underfloor Insulation and Heat Spreading Board
Hover to magnify image or click to enlarge
Reflecta Underfloor Insulation and Heat Spreading Board
nVent RAYCHEM T2Reflecta is an underfloor heating insulation and heat spreading board used with T2Red heating cable to improve energy efficiency and optimise comfort. Suitable for renovation and new build. Available in 1 m² and 3 m² packs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple installation
- Energy efficient, no downward heat loss
- Improved comfort: faster heat up and even heat distribution, due to aluminium layer
- Reliable during long life: 12 to 20 year total care warranty available, no maintenance required
Specifications
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.