Universal Restraint Clip, Slotted
Hover to magnify image or click to enlarge
Universal Restraint Clip, Slotted
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Slotted design ideal for attaching to existing threaded rod on trapezes
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Finish | Electrogalvanized |
Material | Steel |
Belastung nach UL | ||
Teilenummer | Aussteifung | Tragfähigkeit |
CSBURCR38 | CSB12CBL | 1859 N |
CSB18CBL | 3434 N | |
CSBURCR12 | CSB12CBL | 1859 N |
CSB18CBL | 3434 N | |
CSBURCR58 | CSB12CBL | 1859 N |
CSB18CBL | 3434 N |
Brochure
Case Study
Catalog
Flyer
Installation Manual / Instruction Sheet
Certifications
UL VGMI.EX26895
English
UL 203A
UL VGMI.EX26895
UL 203A
cUL VGMI7.EX26895
English
ULC/ORD-C203A
cUL VGMI7.EX26895
ULC/ORD-C203A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.