EuropacPRO 19" Subrack Kit for DIN Connector
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for DIN Connector
Subrack for assembly to a wall or cabinet panel for Din connector mounting without rear hood.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Subrack with side panel type L ("light")
- Internal and external dimensions in accordance with the IEC 60297-3-101 and IEEE 1101.1 standards
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different finishes or dimensions available
- IP 20, in accordance with IEC 60529
- For connector mounting (DIN 41612, EN 60602-3)
- Horizontal rails type "light"
- Aluminum construction
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.