Skip to main content

Please Select Your Country/Language Preferences

A10000872 Hover to magnify image or click to enlarge

SBS-XX-SNR Control Panel for Sprinkler Systems

nVent RAYCHEM SBS-XX-SNR control panel provides an integrated solution for nVent RAYCHEM self-regulating heating cables in sprinkler freeze protection applications. It offers multi-circuit, multi-sensor and multi-control with integrated electrical protection, with redundant circuit automatic switching capability compliant with BS EN 12845:2008. A 400 VAC (3 phase) supply is required.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

IP Rating IP65
Protection Miniature- / Earth Leakage Circuit Breaker
Housing Material Steel
Mounting Wall Mounted
Over Voltage Protection Yes
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing