P14 Position Coupler, Plain, Worldwide Design, 40 mm
Hover to magnify image or click to enlarge
P14 Position Coupler, Plain, Worldwide Design, 40 mm
Catalog#: EL40P14LN
Details
Application images
Resources
CAD
Features
- Designed to splice the same diameter bars
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
Specifications
PRODUCT ATTRIBUTES
Certifications
DCL DCL CL 17020509
English
ISO 15835-1
DCL DCL CL 24020920
English
ISO 15835-1
DCL DCL CL 24020885
Arabic,English
ISO 15835-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.