EM-MI-PACK Constant Wattage Cable Kit
Hover to magnify image or click to enlarge
EM-MI-PACK Constant Wattage Cable Kit
nVent RAYCHEM EM-MI-PACK is a mineral insulated (MI) constant output heating cable used to prevent snow and ice formation on ramps/access ways, with variable power output depending on cable spacing (to 300 W/m²). It can withstand high temperature applications e.g hot poured asphalt followed by mechanical high pressure roller. Pre-terminated.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design: variable power output dependent upon cable spacing, up to 300 W/m², variety of sizes available to meet project requirements
- Easy to install: pre-terminated, excellent for irregular shaped areas, can be fixed to an existing reinforcement bar
- Extremely robust and resistant to installation damage, even under hot-poured asphalt followed by mechanical high pressure roller
- Safe and efficient in operation through advanced energy saving controls
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Outer Diameter | 0.24 in |
Conductor Quantity | 1 |
Cold Lead Length | 3 m |
Outer Diameter | 6 mm |
Cold Lead Length | 9.84 ft |
Nominal Power Output @ 230V | 50 W/m |
Max Continuous Exposure Temperature, Power Off | 90 °C |
Max Continuous Exposure Temperature, Power Off | 194 °F |
Supply Voltage | 220 – 240 V |
Max Intermittent Exposure Temperature, Power Off | 250 °C |
Max Intermittent Exposure Temperature, Power Off | 482 °F |
Min Installation Temperature | -20 °C |
Min Installation Temperature | -4 °F |
Heating Cable Technology | Constant Wattage |
Conductor Material | Copper |
Outer Jacket Material | HDPE |
Color | Red |
Ground Path Type | Sheath |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.