Skip to main content

Please Select Your Country/Language Preferences

NGC-30 Series, Controller Board

nVent RAYCHEM NGC-30 Series - Controller Board are card rack controller board modules that provide temperature input (RTD), alarms and switching for up to five heat tracing circuits. Available with either electromechanical (NGC-30-CRM) or solid state relays (NGC-30-CRMS).

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Current Rating 0.4 A
Height 3.54 in
Width 9.76 in
Voltage Rating 12 V
Height 89.9 mm
Width 248 mm
Voltage Rating Type DC
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing