Skip to main content

Please Select Your Country/Language Preferences

Mild Steel Double Door Compact Version, MKD

The mild steel double door compact floor standing enclosure range, MKD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Read more Read less

Industry Standards

cULus_UL Listed

CE

EAC

GOST

CE UKCA

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 0.05 in
Door Thickness 0.08 in
Body Thickness 1.35 mm
Door Thickness 2 mm
Finish Galvanized; Powder Coated
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.