Cable Anchorage Glands For Wall Mounted Enclosures, CAG
Cable Anchorage Glands For Wall Mounted Enclosures, CAG
This two component cable gland can be mounted on a wide range of enclosures. It secures the cable into position, and eliminates any external strains.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Two-component grommet with membrane seal and cable anchorage. The installation does not require tools, it is self-adjusting to its surrounding wall thickness and click-fixed in place. Because of its compact design it only extends 5.7 mm outside the enclosure on which it is mounted. The “pushout” membrane is a permanent seal until it is penetrated by a cable or pipe. Suitable for holes in materials of 0.7 to 3 mm thickness.
- Material: TPE and polyamide 66, halogen free.
- Temperature resistance: -20 ºC to +125 ºC.
- Finish: RAL 7035.
- Protection: IP 67, 65, waterproof.
- Pack quantity: 50 pieces.
Specifications
Color | Light Gray |
Material | Plastic |
Color Code | RAL 7035 |
Finish | Smooth |
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.