SC Series, Above Insulation Power Connection Kit
Hover to magnify image or click to enlarge
SC Series, Above Insulation Power Connection Kit
nVent RAYCHEM SC-JBP-L/S is a range of above insulation power connection kits for use in long line heat tracing applications. Consists of a polymeric enclosure and stand with captive sealing grommet. Earth plate option available.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: with one 1" NPT entry hole, includes 5-ft cold-lead wires
- Reliable during long life: 10 year product warranty available
- NEMA Type 4X re-enterable enclosure
Specifications
Cable Entry Quantity | 1 |
Cable Entry | 1" NPT |
Depth | 3.6 in |
Width | 4.7 in |
Height | 9.4 in |
Depth | 90 mm |
Width | 220 mm |
Height | 240 mm |
Connection Type | Cold Applied |
Model | Connection to Junction Box |
Mounting | On Pipe |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.