Skip to main content

Please Select Your Country/Language Preferences

DSG-636 Product Photo Hover to magnify image or click to enlarge

Rack-Angle Mounted Drawer

Rack-Angle Mounted Drawer is for 19-inch rack-angle mounting to the front surface of the rack angles. Integral box contains the drawer and protects surrounding internal equipment. It extends 13 inches (330 mm) on ball bearing slides. Front includes handle and key lock. Mounting hardware is included.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.