Skip to main content

Please Select Your Country/Language Preferences

PH41418.jpg image Hover to magnify image or click to enlarge

Improved nVent CADDY Cat HP J-Hook

nVent CADDY Cat HP J-Hooks are the foundation of the nVent CADDY Cat HP System. The revamped nVent CADDY Cat HP J-Hook offers contractors three unique, UL-certified attachment methods out of the box—wall, ceiling, and threaded rod installations. This added functionality enables contractors to reduce SKU inventory while maintaining efficiency and continued progress on the jobsite with the most common structural attachment methods.

The modernized design of the nVent CADDY Cat HP J-Hook is engineered to provide optimal support and protection for today’s rapidly evolving, high-performing low voltage cable. Contractors can feel confident utilizing the nVent CADDY Cat HP J-Hook due to its installation versatility, superior cable support and protection, and technical certifications.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Cable Number of Twisted Pairs AWG Cable Diameter Capacity (70% fill)
CAT16HP CAT32HP CAT48HP CAT64HP
UTP 4 24 5 mm 20 70 160 280
FTP 4 24 6 mm 15 50 110 190
SFTP 4 24 6 mm 15 50 110 190
SFTP 4 23 7 mm 10 40 85 140
F/STP 4 23 8,5 mm 7 25 60 100
SFTP 4 23 8,5 mm 7 25 60 100
SFTP 3x4 24 14 mm 2 9 20 35
UTP 25 24 13 mm 3 11 25 40
Application images Resources CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy