nVent CADDY All-in-One Electrical Assemblies provide contractors with a quick and simple way to mount, wire and install electrical devices. Whether on the job or off-site, installers can utilize one system to meet several different requirements and unique preferences.
By combining electrical boxes with support brackets, mud rings, far-side support and ground wire pigtails, nVent CADDY has created an out-of-the-box, ready-to-use solution to meet your project’s needs. Enjoy enhanced flexibility and easier access due to the open-back box design. Contractors can have peace of mind knowing nVent CADDY solutions are designed to be safe, fast and easy.
Features
- Complete assembly that is ready to use right out of the box and installs with just two screws
- Open-back design offers faster and easier access to install conduit connectors or wiring
- Box remains fixed in place when mud ring is removed (on applicable models)
- Rigid back plate functions as a far-side support and is resistant to bending
- Stocked inventory - available when you need it
Products | 13 results (39 items)
nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box
nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box. Removable mud ring provides front access to the interior of the box. Box remains fixed in place when mud ring is removed.
nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring
nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring. Preset to a finish height of 18" from the floor (adjustable to 12" or 15").
nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring
nVent CADDY All-in-One Stud-Mounted With Removable Mud Ring. Removable mud ring provides front access to the interior of the box. Box remains fixed in place when mud ring is removed.
Adapter Plate
Adapter plate supports 4-11/16" box to nVent CADDY All-in-One Between-Stud Bracket. Allows 4" mud ring to be attached to a 4-11/16" box.
nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring
nVent CADDY All-in-One Stud-Mounted With Adjustable Mud Ring. Adjustable mud ring accommodates various thicknesses of drywall. Box remains fixed in place when mud ring is removed.
nVent CADDY All-in-One Floor-Mounted With Adjustable Mud Ring
nVent CADDY All-in-One Floor-Mounted With Adjustable Mud Ring. Preset to a finish height of 18" from the floor (adjustable to 12" or 15").
nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Multi-Box
nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Multi-Box. Comes with multiple boxes pre-assembled for side by side power and data applications.
nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Single Box
nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Single Box. Adjustable mud ring accommodates various thicknesses of drywall.
nVent CADDY All-in-One Floor-Mounted Without Mud Ring
nVent CADDY All-in-One Floor-Mounted Without Mud Ring. Preset to a finish height of 18" from the floor (adjustable to 12" or 15").
nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box
nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box. Comes with multiple boxes pre-assembled for side by side power and data applications.
nVent CADDY All-in-One Between-Stud Without Mud Ring, Single Box
nVent CADDY All-in-One Between-Stud Without Mud Ring, Single Box. Provides the flexibility to add a mud ring for non-standard drywall thicknesses.
nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box
nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box. Comes with multiple boxes pre-assembled for side by side power and data applications.