nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box
Hover to magnify image or click to enlarge
nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Comes with multiple boxes pre-assembled for side by side power and data applications
- Adjustable mud ring accommodates various thicknesses of drywall
- Can be adjusted after the installation of drywall
- Pre-bent tabs on support bracket help to quickly square assembly to stud
- Center marks provide easy height positioning
- Includes multiple knockouts on each side of the box
Specifications
Knockout Sizes, Box 2 | (5) 1/2", 3/4";(1) 1/2";(3) 1" |
Knockout Sizes, Box 2 | (5) 12.7 mm, 19 mm;(1) 12.7 mm;(3) 25.4 mm |
Knockout Sizes, Box 1 | (8) 1/2", 3/4";(3) 1/2" |
Knockout Sizes, Box 1 | (8) 12.7 mm, 19 mm;(3) 12.7 mm |
Finish | Pregalvanized |
Material | Steel |
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.