nVent CADDY All-in-One between-stud electrical assemblies are a fast and easy way to mount, wire and install outlet and switch assemblies between metal studs with just two screws. Part of the innovative nVent CADDY All-in-One product family, this solution combines the electrical box, telescoping support bracket, mud ring, far-side support and ground wire pigtail into ONE unit. The open-back design provides greater access to the box interior, making the installation of conduit connectors and wiring for multiple circuits faster and easier. nVent CADDY All-in-One between-stud electrical assemblies are available in single- or double-gang and with a number of mud-ring configurations that meet the needs of most between-stud applications.
Features
- Complete assembly that is ready to use right out of the box and installs with just two screws
- Box moves side-to-side for exact positioning
- Open-back design offers faster and easier access to install conduit connectors or wiring
- Telescoping bracket accomodates up to three boxes
- Rigid back plate functions as a far-side support and is resistant to bending
- Available in single- or double-gang
Filter applied: 1