nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box
Hover to magnify image or click to enlarge
nVent CADDY All-in-One Between-Stud With Removable Mud Ring, Single Box
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Removable mud ring provides front access to the interior of the box
- Box remains fixed in place when mud ring is removed
- Pre-bent tabs on support bracket help to quickly square assembly to stud
- Center marks provide easy height positioning
- Includes multiple ½ and ¾ in knockouts on each side of the box
Specifications
Knockout Sizes | (2) 12.7 mm;(8) 12.7 mm, 19.1 mm |
Knockout Sizes | (8) 1/2", 3/4";(3) 1/2" |
Finish | Pregalvanized |
Material | Steel |
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.