WBT Performance Cable Tray PreForm Elbow 90°
WBT Performance Cable Tray PreForm Elbow 90°
The nVent CADDY WBT Performance Cable Tray PreForm Elbow features a radius junction with a pre-galvanized base and interlocking polymer side walls that save time with consistent installation. The PreForm Elbow 90° is a revolutionary solution for seamless intersections ensuring clean engineering precision and effortless attachment without cutting or configuring. Due to its unique design, this offering provides up to 60% reduction in labor and time compared to traditional methods while maintaining flexibility and cost-effectiveness in tray pathway retrofits.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Labor savings up to 60%
- Maintains UL classification throughout installation
Specifications
Finish | Pregalvanized |
Material | Steel |
Certifications
cUL CYNW7.E324325
NEMA VE 1
UL CYNW.E324325
English
NEMA VE 1
UL CYNW.E324325
NEMA VE 1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.