nVent ERICO Cadweld Spliced Conductor
Hover to magnify image or click to enlarge
nVent ERICO Cadweld Spliced Conductor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For use on industrial stacks where lead covered conductors are required for corrosion protection on the upper portion of the structure
- Factory configured conductor assembly of bare copper (LPC401 or LPC404) to lead covered copper (LPLC401 or LPLC404) conductor
- nVent ERICO Cadweld SS connection provides a permanent bond
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.