Skip to main content

Please Select Your Country/Language Preferences

FENCE/PIPE/PEDESTAL CLAMP .5-.75" #6-250 Hover to magnify image or click to enlarge

nVent ERICO Fence/Pipe/Pedestal Grounding Clamp

The nVent ERICO line of dual conductor clamps offers a full range of grounding products for fence, pipe and pedestal applications ranging from 0.5" –1.25" diameters. The clamps feature a swing-in U-bolt design to save installers time on the job and are made of a tin-plated, copper composition which ensures a reliable, high-quality connection for every application. Each clamp carries the same wide conductor range of #6 – #2 AWG to allow for versatility during installation and reduce the need for additional on-site inventory. The entire nVent ERICO line of fence, pipe and pedestal clamps has been rigorously tested to ensure connection strength and current carrying capabilities.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy