Skip to main content

Please Select Your Country/Language Preferences

1013050600 Product Photo Hover to magnify image or click to enlarge

CS480 Swivel Base Internal

CS480 Swivel Base Internal allows the entire suspension system to rotate at the point of attachment on a horizontal surface. Arm can be rotated or turned 340 degrees. Base mounting hardware is hidden. Maintenance-free bearings.

Read more Read less

Industry Standards

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.