Skip to main content

Please Select Your Country/Language Preferences

Accp09 Product Photo Hover to magnify image or click to enlarge

Hinged Window Kit Type 12

Hinged Window Kit, Type 12 is used as a viewing window where access to components mounted behind the window is required. It can be easily mounted by drilling the appropriate mounting holes. Continuous gaskets on all openings maintain UL Type 12 rating.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 12; File No. E61997

CSA Type 12; File No. 42186

NEMA/EEMAC Type 12

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel; Polycarbonate
Finish Powder Coated; Transparent
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.