Latch Kit for Type 1 Enclosure and Hinged-Cover Pull Box
Hover to magnify image or click to enlarge
Latch Kit for Type 1 Enclosure and Hinged-Cover Pull Box
T-Handle Latch and Keyed Cylinder Lock can be installed simply by removing the standard slotted latch and inserting the kit. Latch and lock fit Type 1 enclosures and hinged-cover pull boxes. Catalog number AL7A includes a Type L7 T-handle and all hardware. Catalog number AL12AR includes a Type L12 cylinder lock, cam, two keys, and all hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Installation instructions are furnished
Specifications
Finish | Chrome Plated |
Material | Mild Steel |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.