Semiconductor Heaters
Hover to magnify image or click to enlarge
Semiconductor Heaters
Protect electronic, pneumatic, hydraulic and mechanical equipment from low temperatures, condensation and corrosion with this heater, which maintains a stable enclosure temperature.
Industry Standards
cURus Component Recognized; File No. E150057
IEC IP54
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- PTC (Positive Temperature Coefficient) heating element
- Mounting clip for 35-mm DIN rails EN 50022
Specifications
Material | Aluminum |
Finish | Anodized |
Color | Black |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.