Skip to main content

Please Select Your Country/Language Preferences

A10000081 Hover to magnify image or click to enlarge

RayClic End Seal Kit

nVent RAYCHEM RayClic-E-XX end seals are a simple, fast and reliable end termination developed for select nVent RAYCHEM XL-Trace, IceStop and HWAT self-regulating heating cables. No heat guns or wire stripping are needed, because silicone gel technology is used to make the electrical termination.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Current Rating 30 A
Max Exposure Temperature 65 °C
Voltage Rating 120 – 277 V
Max Exposure Temperature 150 °F
Connection Type Cold Applied
Model Heating Cable End Piece
Data Copied
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing