Skip to main content

Please Select Your Country/Language Preferences

HDTB_product_image; Hygienic Design Terminal Box, HDTB Hover to magnify image or click to enlarge

Hygienic Design Terminal Box, HDTB

The nVent HOFFMAN Hygienic Design Terminal Box, HDTB range, is specially engineered to protect critical equipment in high sanitary environments and for ease of cleaning. With self-draining, smooth-finished surfaces, gap-free design and high protection degree, the enclosure minimizes hygiene risks and helps reduce downtime to increase productivity.

Read more Read less

Industry Standards

cULus_UL Listed

CE

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.06 in
Thickness 1.5 mm
Finish Brushed 400 grain
Material Stainless Steel 304L
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.