Horizontal and Vertical Packing
Hover to magnify image or click to enlarge
Horizontal and Vertical Packing
The horizontal and vertical packing materials seal the gaps that can exist between the sleeve and reinforcing steel bar. The packing materials help ensure the molten filler material remains in the sleeve until it solidifies.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Heat-resistant
- Pliable material forms to the reinforcing steel contours
- Helps prevent leaking of molten filler material
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.