Skip to main content

Please Select Your Country/Language Preferences

Mounting angles (19") fixing brackets Hover to magnify image or click to enlarge

Mounting Angles (19-inch) Fixing Brackets, DND

These quick and easy to mount brackets to fix 19" profiles provide spacing within the front of 600 mm consoles, which allows for equipment to be installed either in a factory or in the field.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.