nVent CADDY Speed Link SLK with Wedge Anchor
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Wedge Anchor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Complete system includes wire, locking device and wedge anchor from fischerwerke GmbH &Co. KG
- Quickly and easily attaches into cracked and non-cracked concrete
- No special tools required
- ETA 06/0175 approval available from fischerwerke GmbH &Co. KG
Specifications
Drill Bit Diameter | 1/4" |
Drill Hole Depth | 1.22" |
Static Load Safety Factor | 5:1 |
Drill Bit Diameter | 6mm |
Drill Hole Depth | 31mm |
Finish | Electrogalvanized |
Material | Steel;Polypropylene;Zinc Alloy |
Embedment Depth | 0.98" Min |
Embedment Depth | 25 mm Min |
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.