Skip to main content

Please Select Your Country/Language Preferences

PAD240_PAD2416_ClosurePlate_m_sq.png Hover to magnify image or click to enlarge

Closure Plate Adapters for Cutouts

Adapters are used with closure plates containing cutouts. Allows the option of adapting from 24-pin to 16-pin, 24-pin to 10-pin, 24-pin to 6-pin and 24-pin to no pins (blank).

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2.66 mm
Thickness 12 ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.