Skip to main content

Please Select Your Country/Language Preferences

VertCableMgr1OpenDet Product Photo Hover to magnify image or click to enlarge

Vertical Cable Manager I

The Vertical Cable Manager I is used for routing and bundling cable inside cabinets. In order to achieve a full vertical runway on 1800-mm or taller enclosures, two units must be stacked. Wireform gate hinges open to ease wire routing. Mounts to grid strap or frame in front of rack angles. Narrow profile does not interfere with 19-inch equipment in 600-mm wide enclosures.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.