Universal Structural Attachment
Hover to magnify image or click to enlarge
Universal Structural Attachment
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Use for both lateral and longitudinal sway brace applications
- Works with 1" through 2" brace pipes and 1/4" angle iron braces to reduce inventory
- Center bolt does not require tightening
- Meets NFPA®-13 requirements for seismic sway bracing
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
UL Loads | ||
Part number | Brace Member | Rating |
CSBUNIV050EG | 25 mm - 50 mm EN10255H | 6094 N |
CSBUNIV075EG | 25 mm - 50 mm EN10255H | 8896 N |
FM Loads | |||||
Brace Type | Service Pipe Size | Horizontal Capacity per Installation Angle from Vertical | |||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
Pipe | N/A | 7,205 N | 10,230 N | 12,545 N | 13,965 N |
Catalog
Installation Manual / Instruction Sheet
Certifications
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.