Skip to main content

Please Select Your Country/Language Preferences

A10000231 Hover to magnify image or click to enlarge

Junction Box for Non-Hazardous Industrial Locations

nVent RAYCHEM Junction Boxes for non hazardous area are designed to connect power to up to one or three RAYCHEM BSA, BTV, QTVR, XTV, KTV or VPL industrial parallel heating cables. They are part of a modular component system; it allows for maximum flexibility and can be either wall or pipe mounted. Connection kits (M25) and insulation entry kits have to be ordered separately. 

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Material Glass Fiber Reinforced Polymer
IP Rating IP66
Area Classification Non-Hazardous
Mounting Wall/Support Bracket Mounted
Ambient Temperature −40 to 194 °F
Ambient Temperature −40 to 90 °C
Voltage Rating 800 V max
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing