Express Rack Top Baffle, 10.90x23.60x22.50, Black, Polycarbonate PVC
Hover to magnify image or click to enlarge
Express Rack Top Baffle, 10.90x23.60x22.50, Black, Polycarbonate PVC
Catalog#: UACTB6V
The Rack Top Baffles are suitable for most standard width cabinets with solid, perforated or semi-solid steel tops. The baffles will not work with aluminum framed cabinets or open framed racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Allows additional natural light into aisle
- The Rack Top Baffles require a minimum of 1 inch (25 mm) unobstructed depth across the entire front edge of the cabinet for secure attachment
- Additionally, the two attachment fixtures on each baffle require a 1.50 x 5.50 inch (38 x 140 mm) unobstructed area on the top of the cabinet
- These attachment mounts allow a high degree of flexibility across the top of the cabinet to work around obstructions
- Prevents hot exhaust air from wrapping over the tops of racks
- Attaches to top of rack magnetically
- Angular baffle designed for cold aisle application
- Vertical baffle is designed for hot aisle application
- Reconfigurable design allows angular or vertical configuration
- Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
- Clear, transparent door and roof panels provide maximum light to aisleway
- Express containment system includes magnetic mounting for quick-install
- Express containment top baffles include both hot and cold aisle configurations
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.