Concrete Expansion Bolt Anchor Kit
Hover to magnify image or click to enlarge
Concrete Expansion Bolt Anchor Kit
The Concrete Expansion Bolt Anchor Kit is for use with seismic and non-seismic open-frame racks. It is used to anchor open-frame racks to the floor, providing support during seismic events. It includes (4) 3/8x3.75in bolts, washers, and nuts.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Concrete Expansion Bolt Anchor Kit is for use with seismic and non-seismic open-frame racks
- It is used to anchor open-frame racks to the floor, providing support during seismic events
- It includes (4) 3/8x3.75in bolts, washers, and nuts
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.